B1 63.39 27.94 180 1 R0603
C1 68.99 43.33 180 1u/50V C0805K
C2 69.02 31.01 180 1u/50V C0805K
C4 126.17 41.12 270 100n/100V C0805K
C5 72.69 17.93   0 1u/50V C0805K
C8 13.97 59.01   0 100n/100V C0805K
C13 86.13 40.70 270 1u/100V C0805K
C14 89.56 40.70 270 1u/100V C0805K
C15 91.31 40.70 270 1u/100V C0805K
C16 87.85 40.70 270 1u/100V C0805K
D1 65.75 39.06 180  DO214AA
D2 19.05 45.86  90  DO214AA
IC1 68.59 46.37   0 1EDN8550B_PG-SOT-23-6-1_DEVICE 1EDN8550B_PG-SOT-23-6-1_PACKAGE
IC2 68.63 34.10   0 1EDN8550B_PG-SOT-23-6-1_DEVICE 1EDN8550B_PG-SOT-23-6-1_PACKAGE
IC7 61.60 12.00   0 LM324U SO14
J1 83.82 32.43 180 0 R0805
J2 88.87 32.43   0 0 R0805
J3 87.37 27.90   0 0 R0805
J4 87.37 24.50   0 0 R0805
J5 88.87 30.31   0 0 R0805
J6 83.82 30.39 180 0 R0805
J7 58.73  3.57 180 0 R0805
L1 100.97 40.52   0 47u 1365
LED1 14.03 61.20  90  CHIPLED_0805
LED2 73.56 41.97  90  CHIPLED_0805
LED3 73.58 29.53  90  CHIPLED_0805
LED4 41.82 10.52 180  CHIPLED_0805
LED5 44.48 10.54 180  CHIPLED_0805
R1 73.76 47.85   0 1.8 R0603
R2 73.77 45.81   0 5.1 R0603
R3 64.74 47.32   0 33k R0603
R4 64.74 45.42   0 33k R0603
R5 64.72 35.05   0 33k R0603
R6 64.73 33.14   0 33k R0603
R7 73.61 35.53   0 1.8 R0603
R8 73.60 33.47   0 5.1 R0603
R9 69.14 41.51 180 4.7 R0603
R10 67.29 27.96 180 4.7 R0603
R11 14.23 63.10 180 680 R0603
R12 57.79  6.25 270 3.3k R0603
R13 41.82 14.19  90 180 R0603
R14 73.62 31.35 180 680 R0603
R15 73.77 43.75 180 680 R0603
R16 44.48 14.17  90 180 R0603
R17 65.41  6.24 270 3.3k R0603
R23 65.41 17.39  90 3.3k R0603
R24 57.79 17.39  90 3.3k R0603
T1 81.10 45.99   0 BSC026N08NS5_DEVICE BSC026N08NS5_DEVICE
T2 81.14 37.06   0 BSC026N08NS5_DEVICE BSC026N08NS5_DEVICE